Use this form to calculate environmental performance indicators for generator sets.

EPD CALCULATOR

ENVIRONMENTAL DATA SHEET SUMMARY

50Hz Generator Set

Generator Set Information

Optimization
Standby power
Average weight

Operating Information

Average power
Maintenance scenario
Number of hours of use per year 50 h/yr
Service life 40 yrs
Fuel type
Estimated annual fuel volume
Average annual coolant volume
Estimated annual electricity
Average annual oil volume

Component Materials

Impact on Climate Change of

Emissions Factor

EF per kg
EF per kWh
Lifecycle emission factor (EF), excluding Use and recycling cycles
Lifecycle emission factor (EF), excluding recycling cycle

HVO Benefits

Concious Care ™ Benefits

Footnote

The environmental data results in this document are calculated based on the environmental declaration reference KPSE-00001-V01.00 of 05/2024 for a KD3750-F generator producing 3750kVA of backup electricity in case of emergency for 200 hours per year at 70%ESP, according to the ESP rating of ISO8528, over a reference lifetime of 40 years with HVO100 - reference. The CO2e emissions data will differ from the data specified in the environmental declaration if there is a change in these reference conditions.